Cable tie Colring - w. 4.6 mm - L. 280 mm - sachet 100 pcs - black
Cable tie Colring - w. 4.6 mm - L. 360 mm - sachet 100 pcs - black
Cable tie Colring - w. 7.6 mm - L. 360 mm - sachet 100 pcs - black
HRC cartridge fuse - cylindrical type aM 22 X 58 - 125 A - without indicator
Cable tie Colring - w. 7.6 mm - L. 720 mm - sachet 100 pcs - black
Isolating transfo for hospitals - IP 21 -1 phase- prim 230 V / sec 230 V -output 8 kVA
Cable tie Colring - w 2.4 mm - L 95 mm - sachet 100 pcs - colourless
Cable tie Colring - w 2.4 mm - L 140 mm - sachet 100 pcs - colourless
Cable tie Colring - w 2.4 mm - L 180 mm - sachet 100 pcs - colourless
HRC cartridge fuse - cylindrical type aM 22 X 58 - 40 A - with indicator
Auxiliary contact 1NO1NC for CTX3 4P 40A to 135A - side mounting
Auxiliary contact 1NO1NC for CTX3 3P 9A to 150A and 4P 40A to 135A - front mounting
Auxiliary contact 2NO for CTX3 3P 9A to 150A and 4P 40A to 135A - front mounting
HRC cartridge fuse - cylindrical type aM 22 X 58 - 32 A - with indicator
Padlock with flat key - for DPX-IS 630 - ABA90 GEL6149
Auxiliary contact 2NC for CTX3 3P 9A to 150A and 4P 40A to 135A - front mounting
Auxiliary contact 4NO for CTX3 3P 9A to 150A and 4P 40A to 135A - front mounting
Auxiliary contact 3NO1NC for CTX3 3P 9A to 150A and 4P 40A to 135A - front mounting
Auxiliary contact 2NO2NC for CTX3 3P 9A to 150A and 4P 40A to 135A - front mounting
Auxiliary contact 1NO3NC for CTX3 3P 9A to 150A and 4P 40A to 135A - front mounting
Auxiliary contact 4NC for CTX3 3P 9A to 150A and 4P 40A to 135A - front mounting
Auxiliary contact 1NO1NC for CTX3 3P 9A to 150A - side mounting
Auxiliary contact 1NO1NC for CTX3 3P 185A to 800A - side mounting
Auxiliary contact 1NO1NC for CTX3 mini and control relays - front mounting