Mobile socket P17 - IP44 - 380/415 V~ - 16 A - 3P+N+E
Mobile socket P17 - IP66/67 - 380/415 V~ - 16 A - 3P+N+E
Panel mounting socket P17 - IP 44 - 20/25 V~ - 16 A - 2P
Panel mounting socket P17 - IP 54 - IK09 - 250 V~ - 2P+E - blue
Panel mounting socket P17 - inclined outlet - IP44 - 200/250 V~ - 16 A - 2P+E
Panel mounting socket P17 - inclined outlet - IP44 - 380/415 V~ - 16 A - 3P+E
Panel mounting socket P17 - inclined outlet - IP44 - 380/415 V~ - 16 A - 3P+N+E
Panel mounting socket P17 - inclined outlet - IP44 - 200/250 V~ - 32 A - 2P+E
Plainplate for combined unit P17 - for 220 x 125 mm faceplates
Plainplate for combined unit P17 - for 280 x 125 mm faceplates
Base up to 6 sockets for combined unit P17 - 16 A - 501 x 265 mm
Base up to 9 sockets for combined unit P17 - 16 A - 501 x 405 mm
Base up to 4 sockets for combined unit P17 - 16 A - 441 x 265 mm
Base up to 6 sockets for combined unit P17 - 16 A - 441 x 405 mm
Faceplate for combined unit P17 - 1 socket 16 or 32 A
Faceplate for combined unit P17 - 2 sockets 16 A
Faceplate for combined unit P17 - 3 sockets 16 A
Faceplate for combined unit P17 - 1 socket 63 A
Faceplate for combined unit P17 - 2 sockets 16 or 32 A
Faceplate for combined unit P17 - 1 socket 16 or 32 A and 1 socket 63 A
Base up to 3 sockets for combined unit P17 - 16 A - 421 x 125 mm
Faceplate for combined unit P17 - 2 16 A interlocked switched sockets
Base up to 2 sockets for combined unit P17 - 16 A -371 x 125 mm
Protection cover P17 - IP66 / IP44 - for 3P+E - 16 A