Combined unit P17 - w/o rail 125x220 - IP 55 - 200/250V~ - 32 A - 2P+E
Combined unit P17 - w/o rail 125x220 - IP 55 - 380/415 V~ - 32 A - 3P+E
Combined unit P17 - w/o rail 125x220 - IP 55 - 380/415 V~ - 32 A - 3P+N+E
Combined unit P17 - with DIN rail 125x280 - IP 44 - 200/250 V~ - 16 A - 2P+E
Combined unit P17 - with DIN rail 125x280 - IP 44 - 380/415 V~ - 16 A - 3P+N+E
Combined unit P17 - with DIN rail 125x280 - IP 44 - 200/250 V~ - 32 A - 2P+E
Combined unit P17 - with DIN rail 125x280 - IP 44 - 380/415 V~ - 32 A - 3P+E
Surface mounting box for combined unit P17 - 220 x 125 mm
Surface mounting box for combined unit P17 - 280 x 125 mm
Flush mounting box P17 - IP 55 - for 2 panel mounting sockets inclined outlet
Straight plug Hypra - IP 44 - 380/415 V~ - 63 A - 3P+E - rubber
Straight plug P17 - IP 44 - 20/25 V~ - 16 A - 2P
Straight plug P17 - IP44 - 380/415 V~ - 32 A - 3P+E
Straight plug P17 - IP44 - 380/415 V~ - 32 A - 3P+N+E
Straight plug P17 - IP44 - 200/250 V~ - 16 A - 2P+E
Straight plug P17 - IP66/67 - 200/250 V~ - 16 A - 2P+E
Straight plug P17 - IP44 - 380/415 V~ - 16 A - 3P+E
Straight plug P17 - IP66/67 - 380/415 V~ - 16 A - 3P+E
Straight plug P17 - IP44 - 380/415 V~ - 16 A - 3P+N+E
Straight plug P17 - IP66/67 - 380/415 V~ - 16 A - 3P+N+E
Straight plug P17 - IP44 - 200/250 V~ - 32 A - 2P+E
Straight plug P17 - IP66/67 - 380/415 V~ - 32 A - 3P+E
Straight plug P17 - IP66/67 - 380/415 V~ - 32 A - 3P+N+E
Straight plug P17 - IP66/67 - 200/250 V~ - 32 A - 2P+E