Cartridge fuse 10 x 38 mm - type gG - without indicator - 1 A
Cylindrical fuse link 22 x 58 mm
Cartridge fuse 10 x 38 mm - type aM - without indicator - 16 A
Cartridge fuse 10 x 38 mm - type gG - without indicator - 6 A
Cartridge fuse 10 x 38 mm - type gG - without indicator - 8 A
Cartridge fuse 10 x 38 mm - type gG - without indicator - 4 A
Cartridge fuse 10 x 38 mm - type aM - without indicator - 12 A
Cartridge fuse 10 x 38 mm - type aM - without indicator - 10 A
Cartridge fuse 10 x 38 mm - type aM - without indicator - 25 A
Cartridge fuse 10 x 38 mm - type aM - without indicator - 20 A
Cartridge fuse 10 x 38 mm - type aM - without indicator - 0,5 A
Cartridge fuse 10 x 38 mm - type aM - without indicator - 4 A
HRC cartridge fuse - cylindrical type aM 14 X 51 - 16 A - without indicator
HRC cartridge fuse - cylindrical type aM 22 X 58 - 50 A - with indicator
HRC cartridge fuse - cylindrical type aM 22 X 58 - 125 A - with indicator
Neutral link 22 x 58
HRC cartridge fuse - cylindrical type aM 22 X 58 - 80 A - with indicator
HRC cartridge fuse - cylindrical type aM 22 X 58 - 100 A - with indicator
HRC cartridge fuse - cylindrical type aM 22 X 58 - 63 A - with indicator
Contact auxiliary - for fuse carriers - early break N/O + N/C
HRC cartridge fuse - cylindrical type aMM 14 X 51 - 25 A - with indicator
Cartridge fuse 22 x 58 mm - type gG - without stricker - 50 A
Cartridge fuse 22 x 58 mm - type gG - without stricker - 63 A
Cartridge fuse 22 x 58 mm - type gG - without stricker - 80 A