Cartridge fuse 10 x 38 mm - type aM - without indicator - 10 A
Cartridge fuse 10 x 38 mm - type aM - without indicator - 2 A
Cartridge fuse 10 x 38 mm - type aM - without indicator - 4 A
Cartridge fuse 10 x 38 mm - type aM - without indicator - 6 A
Cartridge fuse 10 x 38 mm - type aM - without indicator - 1 A
Separation divider for base for blade type cartridge fuse - size 000/00
Separation divider for base for blade type cartridge fuse - size 0
Separation divider for base for blade type cartridge fuse - size 1/2
Protection kit for base for blade type cartridge fuses - 1P - size 00
Protection kit for base for blade type cartridge fuses - 1P - size 0
Protection kit for base for blade type cartridge fuses - 1P - size 1
Protection kit for base for blade type cartridge fuses - 1P - size 2
Protection kit for base for blade type cartridge fuses - 3P - size 00
HRC cartridge fuse - cylindrical type aM 14 X 51 - 16 A - with indicator
HRC cartridge fuse - cylindrical type aM 14 X 51 - 6 A - with indicator
Cartridge fuse 10 x 38 mm - type gG - with indicator - 16 A
HRC cartridge fuse - cylindrical type aM 14 X 51 - 10 A - with indicator
HRC cartridge fuse - cylindrical type aM 14 X 51 - 12 A - with indicator
HRC cartridge fuse - cylindrical type aM 14 X 51 - 20 A - with indicator
HRC cartridge fuse - cylindrical type aM 14 X 51 - 32 A - with indicator
Cartridge fuse 10 x 38 mm - type gG - with indicator - 8 A
HRC cartridge fuse - cylindrical type aM 14 X 51 - 4 A - with indicator
HRC cartridge fuse - cylindrical type aM 14 X 51 - 8 A - with indicator
HRC cartridge fuse - cylindrical type aM 14 X 51 - 50 A - without indicator