On field RJ45 Plug category 6A STP toolless
Extension for nurse call door units references 076606 and 076607
Mosaic 2-module call-only manipulator socket - antimicrobial white
Slim flush-mounting frame for dry partitions U34 LED
Self-contained sounder beacon - 2 - 75 cd 230 V - sound <lt/> 60 dB
Visual alarm Mosaic device - complete - IP40 / IK04 - 2 modules
Visual alarm surface mounting device - IP45 / IK07
Modular interface for nurse call to send information back to the DECT system - 2 modules
6-way transfer unit Mosaic 6 modules for remote call transfer
Pull-cord switch Mosaic - with ejectable pull cord - white antimicrobial
Mosaic shunt plug for bio-medical alarm waiting to be used with 077150 socket
Fixing accessory for flag fixing of a nurse call corridor display
IP - USB face recognition
LCS³ 19" PDU 1U 6 x 2P+E german standard with 3m power supply cord equipped with a MCB 1P C16 6kA
Pre-configured LC Uniboot to MDC patch cord OM4 LSZH aqua 1 meter
Pre-configured LC Uniboot to MDC patch cord OM5 LSZH lime 1 meter
Pre-configured LC Uniboot to MDC patch cord OS2 LSZH yellow 1 meter
Pre-configured MDC to MDC patch cord OM4 LSZH aqua 1 meter
Pre-configured MDC to MDC patch cord OM4 LSZH aqua 2 meters
Pre-configured MDC to MDC patch cord OM4 LSZH aqua 3 meters
Pre-configured MDC to MDC patch cord OM4 LSZH aqua 5 meters
Pre-configured MDC to MDC patch cord OS2 LSZH aqua 1 meter
Pre-configured MDC to MDC patch cord OS2 LSZH aqua 2 meters
Pre-configured MDC to MDC patch cord OS2 LSZH aqua 3 meters