Emergency lighting luminaire URA ONE Permanent 500lm 1h Standard IP42 IK07
Standard LED emergency luminaire Twinspot - non autotest - 2 x 300 lm - 1h
220V to 240V power supply for SATI AutoDiag monitoring system and SATI Addressable control system
X-Light 180 emergency light surface non permanent 200 lumens 1h autotest
X-Light 180 emergency light surface non permanent 200 lumens 2h autotest
X-Light 360 Recessed emergency lighting permanent - non perm 200 lumens 1h standard
X-Light 360 Recessed emergency lighting permanent - non perm 200 lumens 2h standard
X-Light 180 emergency light surface non permanent 70lm 1h standard
X-light 180 emergency light surface non permanent 100LM 1H standard
X-Light 180 emergency light surface non permanent 200lm 1h standard
X-Light 180 emergency light surface non permanent 200lm 2h standard
X-Light 180 emergency light surface non permanent 100lm 3h standard
X-Light 180 emergency light surface permanent - non perm 70lm 1h std
X-Light 180 emergency light surface permanent - non perm 100lm 1h std
X-Light 180 emergency light surface permanent - non perm 200lm 2h std
X-Light 180 emergency light surface permanent - non perm 100lm 3h std
Recessed emergency light permanent - non perm 200 lumens 2h autotest
X-Light 180 emergency light surface permanent - non perm 100lm 1h autotest
Sr universal remote control
Remote control device
Control interface for autotest/adressable luminaires LVS2 230 V~
Repeater LVS2 230 VA - 50/60 Hz - class II
Emergency luminaire B65 - standard maintained / non maintained - 100 lm - 1h - LED
Emergency luminaire B65 - standard maintained / non maintained - 200 lm - 1h - LED