-
Cover model
-
Type of covering
-
Version as glazed door
-
Housing material
-
Housing material
-
Housing material
-
Material
-
Material
-
Version as door for disconnecting switch interlocking
-
Type of door
-
Type of door
-
Material quality
-
Transparent cover/door
-
Transparent cover/door
-
With lock
-
Surface protection
-
Surface protection
-
Model
-
Model
-
Model
-
Model
-
Mounting method
-
Degree of protection (NEMA)
-
With mounting plate
-
With mounting plate
-
Inner depth
-
Inner depth
-
Inner depth
-
Inner depth
-
Inner depth
-
Inner depth
-
Inner depth
-
Inner depth
-
Inner depth
-
Material plate thickness cabinet
-
Material plate thickness cabinet
-
Material plate thickness cabinet
-
Material plate thickness cabinet
-
Material plate thickness cabinet
-
Material plate thickness cabinet
-
Material plate thickness cabinet
-
Material plate thickness door/cover
-
Material plate thickness door/cover
-
Material plate thickness door/cover
-
Material plate thickness door/cover
-
Material plate thickness door/cover
-
Material plate thickness door/cover
-
Material plate thickness door/cover
-
Material plate thickness door/cover
-
Mounting plate depth-adjustable
-
Suitable for wall built-in
-
Surface finishing
-
Pole fastening
-
Number of openings for flange plates
-
Number of openings for flange plates
-
Number of openings for flange plates
-
Number of doors
-
Extension possible
-
Circuit integrity
-
Circuit integrity
-
With glazed door
-
With ventilation door
-
With rear door
-
Number of locks
-
Suitable for outdoor use
-
Suitable for lightning protection
-
Suitable for lightning protection
-
Suitable for outdoor set-up
-
Pitched roof
-
Protection class
-
Protection class
-
EMC-version
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
Atlantic metal cabinet - vertical version with glass door and external dimensions 600x400x200 mm
Atlantic metal cabinet - vertical version with glass door and external dimensions 800x600x250 mm
Atlantic metal cabinet - vertical version with glass door and external dimensions 1000x600x300 mm
Atlantic metal cabinet - vertical version with glass door and external dimensions 1200x800x400 mm
Atlantic metal cabinet - vertical version with glass door and external dimensions 1400x800x400 mm
Atlantic metal cabinet - square version with glass door and external dimensions 600x600x250 mm
19" 42 U Altis cabinet - set of uprights (x2) 42 U
19" 42 U Altis cabinet with framed glass door - 2000 x 800 x 600 mm
19" 42 U Altis cabinet with framed glass door - 2000 x 600 x 800 mm
19" 42 U Altis cabinet with framed glass door - 2000 x 800 x 800 mm
19" 42 U Altis cabinet with framed glass door - 2000 x 600 x 600 mm
19" 42 U Altis cabinet - interior assembly kit - IP55 for a 1000 kg/m³ load
Atlantic steel cabinet 1200x800x300mm - IP66 IK10
Atlantic steel cabinet 800x600x400mm - IP66 IK10
Atlantic steel cabinet 1000x800x400mm - IP66 IK10
Atlantic steel cabinet 1200x800x400mm - IP66 IK10
Atlantic steel cabinet 1400x800x400mm - IP66 IK10
Atlantic steel cabinet 300x300x160mm - IP66 IK10
Atlantic steel cabinet 300x300x200mm - IP66 IK10
Atlantic steel cabinet 400x400x200mm - IP66 IK10
Atlantic metal cabinet - square version - 500 x 500 x 200 mm - 1 door
Atlantic steel cabinet 500x500x250mm - IP66 IK10
Atlantic steel cabinet 600x600x250mm - IP66 IK10
Atlantic steel cabinet 800x800x300mm - IP66 IK10