Osmoz control station to be equipped - IP66 - IK07 - 2 holes - grey
Osmoz control station to be equipped - IP66 - IK07 - 3 holes - grey
Osmoz control station to be equipped - IP66 - IK07 - 4 holes - grey
Osmoz control station to be equipped - IP66 - IK07 - 5 holes - grey
Osmoz electrical block - for Illuminated head - white - 240 V~
Osmoz one-piece pilot light with integrated LED to be used without electrical block - yellow - 24 V~/=
Osmoz one-piece pilot light with integrated LED to be used without electrical block - white - 130 V~
Osmoz one-piece pilot light with integrated LED to be used without electrical block - red - 130 V~
Osmoz one-piece pilot light with integrated LED to be used without electrical block - green - 130 V~
Osmoz one-piece pilot light with integrated LED to be used without electrical block - blue - 130 V~
Osmoz one-piece pilot light with integrated LED to be used without electrical block - yellow - 130 V~
Osmoz one-piece pilot light with integrated LED to be used without electrical block - white 230 V~
Osmoz one-piece pilot light with integrated LED to be used without electrical block - red 230 V~
Osmoz one-piece pilot light with integrated LED to be used without electrical block - green 230 V~
Osmoz one-piece pilot light with integrated LED to be used without electrical block - blue 230 V~
Osmoz one-piece pilot light with integrated LED to be used without electrical block - yellow 230 V~
External rotary handles for DCX-M between 200 A and 400 A - black
External rotary handles for DCX-M 1600 A - black
Direct handles for DCX-M between 200 A and 400 A - Black
Direct handles for DCX-M 630 A and 800 A - Black
Direct handles for DCX-M 1000 A and 1250 A - Black
Direct handles for DCX-M 1600 A - Black
Osmoz one-piece pilot light with integrated LED to be used without electrical block - white - 24 V~/=
Osmoz one-piece pilot light with integrated LED to be used without electrical block - red - 24 V~/=