Frame 55 x 55 - for hour counters
Isolating profile - for copper bars 18/25x4 - 25/32x5 mm - L. 1 m
Ready to install kit Green'up Access - for residential and workplace use
Flush mounting metal socket Green'up Access - IP55-IK10 - German standard
Flush mounting metal socket Green'up Access - locked - IP55-IK10 - German standard
Surface mounting socket Green'up Access - IP66-IK08 - German standard
Terminal SPX3-V 160
Fuse carrier - for domestic cylind cartridge fuse 8.5 x 23 mm - 10 A - 1P
Rear and side panels XL³ 4000 - height 2000 mm - width 975 mm
Metal faceplate XL³ 800/4000/6300 - for modular devices - 1/4 turn - 24 mod
Metal faceplate XL³ 800/4000 - for Vistop 160 - 1/4 turn - 24 mod
Rear and side panels XL³ 4000/6300 - height 2200 mm - width 475 mm
Reversible curved metal door XL³ 4000 - width 725 mm - Height 2200 mm
Fuse carrier - for domestic cylind cartridge fuse 10.3 x 25.8 mm - 16 A - 1P
Reversible curved metal door XL³ 4000 - width 975 mm - Height 2200 mm
Lateral panels for XL3 S 630 enclosures and external cable sleeves usable faceplate height 750 mm
AFDD DX3 STOP ARC 6000A 1 pole + neutral 6A curve B
AFDD DX3 STOP ARC 6000A 1 pole + neutral 6A curve C
AFDD DX3 STOP ARC 10000A 1 pole + neutral 6A curve B 30MA TYPE A
AFDD DX3 STOP ARC 10000A 1 pole + neutral 6A curve C 30MA TYPE A
Lateral panels for XL3 S 630 enclosures and external cable sleeves usable faceplate height 900 mm
Lateral panels for XL3 S 630 enclosures and external cable sleeves usable faceplate height 1050 mm
Lateral panels for XL3 S 630 enclosures and external cable sleeves usable faceplate height 1200 mm
Lateral panels for XL3 S 630 enclosures and external cable sleeves usable faceplate height 1350 mm