Connector for copper bars with tapped holes - 1 or 2 conductor 1.5 to 10 mm²
RCD RX³ - 2P - 230 V~ - 25 A - 30 mA - AC type
RCD RX³ - 2P - 230 V~ - 40 A - 30 mA - AC type
RCD RX³ - 2P 230 V~ - 63 A - 30 mA - AC type
RCD RX³ - 2P 230 V~ - 25 A - 100 mA - AC type
RCD RX³ - 2P 230 V~ - 40 A - 100 mA - AC type
RCD RX³ - 2P 230 V~ - 63 A - 100 mA - AC type
RCD RX³ - 2P 230 V~ - 25 A - 300 mA - AC type
RCD RX³ - 2P 230 V~ - 40 A - 300 mA - AC type
RCD RX³ - 2P 230 V~ - 63 A - 300 mA - AC type
RCD RX³ - 2P - 230 V~ - 25 A - 30 mA - A type
RCD RX³ - 2P - 230 V~ - 40 A - 30 mA - A type
RCD RX³ - 2P 230 V~ - 63 A - 30 mA - A type
RCD LR - 4P - 400 V~ - 25 A - 30 mA - AC type
RCD LR - 4P - 400 V~ - 40 A - 30 mA - AC type
Cartridge fuse 8.5 x 23 mm - without indicator - 10 A
Frame 55 x 55 - for hour counters
Isolating profile - for copper bars 18/25x4 - 25/32x5 mm - L. 1 m
Front terminal for frontal connection for DMX³ Frame 1600 draw-out version - 3P
Front terminal for frontal connection for DMX³ Frame 1600 draw-out version - 4P
Ready to install kit Green'up Access - for residential and workplace use
Flush mounting metal socket Green'up Access - IP55-IK10 - German standard
Flush mounting metal socket Green'up Access - locked - IP55-IK10 - German standard
Surface mounting socket Green'up Access - IP66-IK08 - German standard