Skip to main content
Logo print

X-Light 180 emergency light surface permanent - non perm 200lm 2h std

X-LIGHT 180 LEGRAND

X-Light 180 emergency light surface permanent - non perm 200lm 2h std

REF. 660077 EAN. 3414972239110
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Wall surface mounting/ceiling surface mounting
Function Escape route lighting/signage
Suitable for labelling type Sticker
Type of indicator Single-sided
With pictogram No
Monitoring equipment None
Suitable for continuous circuit Yes
With remote switch connection No
Supplied remote control No
Power supply system Peripheral (individual battery)
Battery quality NiCd
Lamp type LED not exchangeable
With light source Yes
Suitable for number of light sources 8
Lamp holder None
Number of lighting heads 1
Housing material Plastic
RAL-number housing 9003
Housing colour White
Material cover Plastic, opal
Voltage type AC/DC
Nominal voltage 230-230 V
Nominal current 87-87 mA
Type of control gear LED operating device current-controlled
Light distributor Diffuser lens/optic/panel
Constant light output (CLO) Yes
Degree of protection (IP) IP42
Degree of impact strength (IK) IK07
Protection class II
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 No
Max. system power 1.9 W
Rated luminous flux according to IEC 62722-2-1 200 lm
Luminous flux in standby mode 100 lm
Colour temperature 5000-5700 K
Nominal operation time 2-2 h
Width 104 mm
Height/depth 40 mm
Length 202 mm
Type of wiring Through wiring included
Number of poles 5
Conductor cross section 1.5 mm²
Connection type Screw connection
Operating / setting temperature -5-35 °C
Storage temperature -10-50 °C
Frequency 50-60 Hz
Estimated bulb life 100000 h
Mandatory neutral Yes
Terminal marking indication Yes
Halogen free Yes
Terminals capacity 1.5-2.5 mm²
Cable nature for connection Flexible or rigid
With complemantary luminous signal No
Maximum Input cable diameter 12 mm
Vertical fixing center distance 55-65 mm
Horizontal fixing center distance 80-90 mm
Cable support Not applicable
Cable tie suitable with Not applicable
Control mode Wired
Contains Batteries and/or Accumulator Yes
Addressable No
IEC code (Pack1) AA
Battery ou Accumulator (Pack1) Accumulator (rechargeable)
Element Composition (Pack1) Nickel-Metalhydride
Number of Pack 1 1
Number of Single Element (Pack1) 4
Single Element weight (Pack1) 24 g
Pack1 Location Product includes a battery
Regulation Type (Pack1) I : Industrial (not Portable)
Connected object No

document title

4 documents
Technical Sheet
S000118530ES_5.pdf pdf (3.63 Mo)
Instruction Use
LE13939AA.pdf pdf (0.35 Mo)
Technical Sheet
S000118530FR_5.pdf pdf (3.6 Mo)
Instruction Use
LE13295AC.pdf pdf (0.58 Mo)
2 documents
Catalogue Commercial Page
ex223001_0910.pdf pdf (0.08 Mo)
Photometric File
LG-660077.zip zip (0.01 Mo)
4 documents
Agreement
ENEC-ENEC/001219 (0.59 Mo)
Agreement
AENOR-007/001914 (1.1 Mo)
Agreement
PEP
LGRP-01915-V01.01-EN.pdf pdf (0.82 Mo)