Wall plugs for immediate fixing for mini-trunking, skirting trunking and trunking
DLPlus
LEGRAND
Wall plugs for immediate fixing for mini-trunking, skirting trunking and trunking
REF. 030899
EAN.
3245060308995
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Fastening provision | Other |
---|---|
Material sleeve | Other |
Surface protection | Untreated |
Thread size (metric) | 8 |
Drill hole diameter | 10 mm |
---|---|
Length | 40.2 mm |
Self boring | No |
document title
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION