Wall mounting lugs (4) - for PLEXO³ cabinets
Plexo³
LEGRAND
Wall mounting lugs (4) - for PLEXO³ cabinets
REF. 001969
EAN.
3245060019693
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Mounting bracket |
---|---|
Accessory | Yes |
Spare part | No |
Material | Plastic |
Width | 85 mm |
Height | 32 mm |
---|---|
Depth | 15 mm |
Operating / setting temperature | -15-40 °C |
Storage temperature | -15-40 °C |
Halogen free | No |
document title
3 documents
Instruction Use
Workshop Book
Workshop Book
3 documents
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Commercial Page
1 document
Agreement
OC / CB-654748
(0.36 Mo)
SELECT AN ACTION