Wall mounting lugs (4) - for boxes from width 110 mm
LEGRAND
Wall mounting lugs (4) - for boxes from width 110 mm
REF. 035802
EAN.
3245060358020
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Mounting bracket |
---|---|
Accessory | Yes |
Spare part | No |
Material | Plastic |
Width | 132 mm |
Height | 75 mm |
---|---|
Depth | 20 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -15-40 °C |
document title
3 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION