Skip to main content
Logo print

Wall-mounting cabinet 19 inches 9U 600mm width 600mm depth

Linkeo LEGRAND

Wall-mounting cabinet 19 inches 9U 600mm width 600mm depth

REF. 646211 EAN. 3414970967848
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting level Front side
Model With permanent frame
Type of profile rail L-shaped
Number of doors 1
Type of ventilation Passive
Width 605 mm
Height 492 mm
Depth 604 mm
Modular spacing 482.6 mm (19 inch)
Number of height units 9
Max. load capacity 27 kg
With roof plate Yes
With earthing Yes
With front door Yes
With sidewall Yes
Demountable Yes
Material Steel
Surface finishing Powder coating
Colour Grey
RAL-number 7016
Degree of protection (IP) IP20
Degree of protection (NEMA) Other
Degree of impact strength (IK) IK08
Fitted with door or cover Yes

document title

3 documents
Instruction Use
LE10110AA-01.PDF pdf (1.8 Mo)
Technical Sheet
F02824EN-00.pdf pdf (0.55 Mo)
Technical Sheet
F02824FR-00.pdf pdf (0.56 Mo)
1 document
Catalogue Commercial Page
ex223001_0945.pdf pdf (0.09 Mo)
2 documents
PEP
LGRP-01458-V01.01-EN.PDF pdf (1.24 Mo)
PEP
LGRP-01458-V01.01-FR.pdf pdf (0.73 Mo)