Skip to main content
Logo print

Wall-mounting cabinet 19 inches 6U 600mm width 600mm depth - delivered flatpack

Linkeo LEGRAND

Wall-mounting cabinet 19 inches 6U 600mm width 600mm depth - delivered flatpack

REF. 646260 EAN. 3414970968074
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting level Front side
Model With permanent frame
Type of profile rail L-shaped
Number of doors 1
Type of ventilation Passive
Width 608 mm
Height 359 mm
Depth 608 mm
Modular spacing 482.6 mm (19 inch)
Number of height units 6
Max. load capacity 18 kg
With roof plate Yes
With earthing Yes
With front door Yes
With sidewall Yes
Demountable Yes
Material Steel
Surface finishing Powder coating
Colour Grey
RAL-number 7016
Degree of protection (IP) IP20
Degree of protection (NEMA) Other
Degree of impact strength (IK) IK08
Fitted with door or cover Yes

document title

3 documents
Instruction Use
LE10111AA-01.PDF pdf (1.39 Mo)
Technical Sheet
F02826EN-00.pdf pdf (0.6 Mo)
Technical Sheet
F02826FR-00.pdf pdf (0.6 Mo)
1 document
Catalogue Commercial Page
ex223001_0945.pdf pdf (0.09 Mo)
2 documents
PEP
LGRP-01458-V01.01-FR.pdf pdf (0.73 Mo)
PEP
LGRP-01458-V01.01-EN.PDF pdf (1.24 Mo)