Wall feedtrhough for DLP trunking from the width 80mm to 150mm
DLP
LEGRAND
Wall feedtrhough for DLP trunking from the width 80mm to 150mm
REF. 010698
EAN.
3245060106980
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 225 mm |
---|---|
Depth | 135 mm |
Height | 20 mm |
Model | Asymmetric |
Mounting method duct | Wall |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
---|---|
Surface protection | Untreated |
Colour | White |
RAL-number | 9003 |
Degree of protection (IP) | Other |
Degree of impact strength (IK) | Other |
document title
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION