Wall feedtrhough for DLP trunking from the width 195mm to 220mm
DLP
LEGRAND
Wall feedtrhough for DLP trunking from the width 195mm to 220mm
REF. 010699
EAN.
3245060106997
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 357 mm |
---|---|
Depth | 135 mm |
Height | 20 mm |
Model | Asymmetric |
Mounting method duct | Wall |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
---|---|
Surface protection | Untreated |
Colour | White |
RAL-number | 9003 |
Degree of protection (IP) | Other |
Degree of impact strength (IK) | Other |
document title
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION