Visual alarm Mosaic device - complete - IP40 / IK04 - 2 modules
LEGRAND
Visual alarm Mosaic device - complete - IP40 / IK04 - 2 modules
REF. 040596
EAN.
3245060405960
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal voltage | 24-24 V |
---|---|
Type of current | DC |
Electricity consumption | 0.014-0.018 A |
Degree of protection (IP) | IP21 |
Housing material | Plastic |
Colour of lamp hood | Red |
---|---|
Mounting method | Built-in |
Lamp type | LED |
Suitable for ceiling mounting | Yes |
According to EN 54-23 | Yes |
document title
1 document
Instruction Use
1 document
Catalogue Commercial Page
1 document
Agreement
NFSSI Composant-DL 004 B2
(0.22 Mo)
SELECT AN ACTION