Vertical supports kit for flush floor box, capacity 16 modules (composed by 2 supports 8 modules)
LEGRAND
Vertical supports kit for flush floor box, capacity 16 modules (composed by 2 supports 8 modules)
REF. 088125
EAN.
3414970756091
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of appliances to build in | 12 |
---|---|
Number of conduit inlets | 8 |
Length | 264 mm |
Width | 264 mm |
Depth | 80 mm |
Model | Support shape |
---|---|
Mounting method installation unit | Snap |
Number of strain relieves | 4 |
Material | Other |
document title
5 documents
Technical Sheet
Instruction Use
Technical Sheet
Technical Sheet
Technical Sheet
3 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
9 documents
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
SELECT AN ACTION