Ventilator with plastic louvre - IP 54 - IK 08 - 120/160 mᄈ/h - RAL 7035
-
LEGRAND
Ventilator with plastic louvre - IP 54 - IK 08 - 120/160 mᄈ/h - RAL 7035
REF. 034851
EAN.
3245060348519
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of fans | 1 |
---|---|
Operating voltage AC 50 Hz | 230-240 V |
Operating voltage AC 60 Hz | 230-240 V |
Voltage type | AC |
Suitable for wall built-in | Yes |
Built as slide-in ventilator | No |
Air circulator | No |
Roof ventilator | No |
With filter | Yes |
Volume flow, freeblowing | 160 m³/h |
Rated power | 20 W |
---|---|
Degree of protection (IP) | IP54 |
Mounting method | Screw mounting |
Suitable for 19 inch rack mounting | No |
Colour | Grey |
RAL-number | 7035 |
Width | 250 mm |
Height | 250 mm |
Depth | 105 mm |
document title
1 document
Instruction Use
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION