Ventilation panel XL³ 4000 - for plinth width 725 mm
LEGRAND
Ventilation panel XL³ 4000 - for plinth width 725 mm
REF. 020544
EAN.
3245060205447
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Base front/back |
---|---|
Material | Steel |
Colour | Grey |
Suitable for enclosure building width | 725 mm |
Suitable for aeration/de-aeration | Yes |
Suitable for cable patch | No |
---|---|
Suitable for outdoor set-up | No |
Width | 725 mm |
Height | 100 mm |
document title
1 document
Workshop Book
1 document
Catalogue Commercial Page
SELECT AN ACTION