Variable external angle for snap-on antimicrobial trunking 50x180mm
DLP
LEGRAND
Variable external angle for snap-on antimicrobial trunking 50x180mm
REF. 075719
EAN.
3245060757199
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 180 mm |
---|---|
Depth | 50 mm |
Number of covers | 0 |
Cover width 1 | 0 mm |
Cover width 2 | 0 mm |
Cover width 3 | 0 mm |
Symmetric | Yes |
Model | Base unit |
Angle | 85-120 ° |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
---|---|
Antimicrobial treatment | Yes |
Surface protection | Other |
Colour | White |
RAL-number | 9003 |
With protective foil | No |
With duct connector | No |
Bottom perforation | No |
Mounting method cover | Inner lying |
With cable fixing clip | No |
document title
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION