Variable external angle for DLP universal trunking 50x80mm, 50x105mm or 50x195mm, DLP design 50x150mm
DLP
LEGRAND
Variable external angle for DLP universal trunking 50x80mm, 50x105mm or 50x195mm, DLP design 50x150mm
REF. 010622
EAN.
3245060106225
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 75 mm |
---|---|
Depth | 50 mm |
Number of covers | 0 |
Cover width 1 | 0 mm |
Cover width 2 | 0 mm |
Cover width 3 | 0 mm |
Symmetric | Yes |
Model | Base unit and cover |
Angle | 60-120 ° |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
---|---|
Colour | White |
RAL-number | 9003 |
With protective foil | No |
With duct connector | No |
Bottom perforation | No |
Mounting method cover | Inner lying |
With cable fixing clip | No |
Degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -5-60 °C |
Height | 33 mm |
Storage temperature | -25-60 °C |
document title
2 documents
Technical Sheet
Technical Sheet
3 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Commercial Page
3 documents
BIM Data
BIM Data
BIM Data
SELECT AN ACTION