Universal support for DLP-S universal trunking with 75 mm cover - for British standard wiring devices
LEGRAND
Universal support for DLP-S universal trunking with 75 mm cover - for British standard wiring devices
REF. 638005
EAN.
3414970615022
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Label space/information surface | No |
---|---|
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Glossy |
---|---|
Transparent | No |
With hinged lid | No |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |
document title
4 documents
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION