Universal Aluminium trunking 1 compartment 50x105mm (for cover 65mm)
DLP
LEGRAND
Universal Aluminium trunking 1 compartment 50x105mm (for cover 65mm)
REF. 011114
EAN.
3245060111144
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 105 mm |
---|---|
Depth | 50 mm |
Length | 2000 mm |
Number of covers | 1 |
Covers supplied with the product | No |
Cover width 1 | 65 mm |
Symmetric | Yes |
Construction type rectangular | Yes |
Material | Aluminium |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Anodised |
Colour | Aluminium |
---|---|
Construction rear wall (inner side) | Perforated |
With protective foil | Yes |
Number of plug-in partitions | 1 |
With duct connector | No |
Bottom perforation | Yes |
Mounting method cover | Spanned |
With cable fixing clip | No |
Useful cross section | 4380 mm² |
Degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | 15-60 °C |
Storage temperature | -25-60 °C |
document title
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION