U-shaped separation kit 1600 A max for XL³4000/6300 depth 725 mm external cable sleeves
LEGRAND
U-shaped separation kit 1600 A max for XL³4000/6300 depth 725 mm external cable sleeves
REF. 020874
EAN.
3245060208745
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for enclosure building depth | 725 mm |
---|---|
Material | Steel |
Surface finishing | Other |
With cable entry | Yes |
With lock | No |
Construction type | Individual part |
For internal separation form 2a | No |
---|---|
For internal separation form 2b | Yes |
For internal separation form 3a | No |
For internal separation form 3b | Yes |
For internal separation form 4a | Yes |
For internal separation form 4b | No |
document title
1 document
Workshop Book
SELECT AN ACTION