TV/computer network or telephone double connector
LCS³
LEGRAND
TV/computer network or telephone double connector
REF. 032783
EAN.
3245060327835
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Surface mounting | No |
---|---|
Flush-mounted installation | Yes |
Duct installation | Yes |
Floor box/subfloor mounted | Yes |
Type of fastening | Engage (snap) |
Model | Other |
Colour | White |
RAL-number | 1015 |
---|---|
Connection type | Other |
Centre plate | No |
With cover frame | No |
With label space | No |
Compatible with third-party covers | No |
document title
1 document
Catalogue Commercial Page
SELECT AN ACTION