Transformer for chimes - 230 V / 12 V-8 V
LEGRAND
Transformer for chimes - 230 V / 12 V-8 V
REF. 042025
EAN.
3245060420253
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Primary voltage | 230 V |
---|---|
Secondary voltage 1 | 12 V |
Secondary voltage 2 | 8 V |
Secondary amperage 1 | 1 A |
Secondary amperage 2 | 1 A |
Max. output power | 12 W |
Type of transformer | Safety transformer |
Surface mounting | Yes |
Flush-mounted installation | No |
---|---|
Modular version | No |
Length | 92 mm |
Width | 56 mm |
Height | 42 mm |
Short-circuit protected | Yes |
Temperature protection | Yes |
With on/off switch | No |
document title
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION