Thermostat for enclosures 12 to 250V
-
LEGRAND
Thermostat for enclosures 12 to 250V
REF. 034848
EAN.
3245060348489
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Thermostat |
---|---|
Rated voltage AC 50 Hz | 230-230 V |
Rated voltage AC 60 Hz | 230-230 V |
Rated current In | 10 A |
Temperature setting range | 5-60 °C |
Mounting method | Other |
Type of switch function | Change-over contact (NO/NC) |
---|---|
With digital indication | No |
Width | 51 mm |
Height | 68 mm |
Depth | 37 mm |
document title
3 documents
Technical Sheet
Technical Sheet
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION