Thermal overload relay RTX3 150 110-150A Class 10A
RTX³
LEGRAND
Thermal overload relay RTX3 150 110-150A Class 10A
REF. 416765
EAN.
3414970407238
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Adjustable current range | 110-150 A |
---|---|
Max. rated operation voltage Ue | 690 V |
Mounting method | Direct attachment |
Type of electrical connection of main circuit | Screw connection |
Number of auxiliary contacts as normally closed contact | 1 |
---|---|
Number of auxiliary contacts as normally open contact | 1 |
Number of auxiliary contacts as change-over contact | 0 |
Release class | CLASS 10 |
document title
4 documents
Instruction Use
Technical Sheet
Technical Sheet
Technical Guide
3 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION