Thermal magnetic MCCB DRX 250 HP adjustable - breaking capacity 36kA - 4P - 16A
LEGRAND
Thermal magnetic MCCB DRX 250 HP adjustable - breaking capacity 36kA - 4P - 16A
REF. 669060
EAN.
3414970859778
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated permanent current Iu | 16 A |
---|---|
Rated voltage | 220-550 V |
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz | 36 kA |
Overload release current setting | 12.8-16 A |
Adjustment range short-term delayed short-circuit release | 24-160 A |
Device construction | Built-in device fixed built-in technique |
Integrated earth fault protection | No |
Type of electrical connection of main circuit | Screw connection |
Suitable for DIN rail (top hat rail) mounting | Yes |
DIN rail (top hat rail) mounting optional | Yes |
Number of auxiliary contacts as change-over contact | 2 |
With switched-off indicator | Yes |
With integrated under voltage release | Yes |
Number of poles | 4 |
Position of connection for main current circuit | Front side |
Type of control element | Toggle |
Complete device with protection unit | Yes |
Motor drive integrated | No |
Motor drive optional | Yes |
---|---|
Degree of protection (IP) | IP30 |
Width | 140 mm |
Height | 165 mm |
Depth | 112 mm |
Operating / setting temperature | -5-70 °C |
Storage temperature | -40-85 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Electric supplying direction | By the top or bottom |
Terminal marking indication | No |
Colour | Grey |
RAL-number | 7035 |
Halogen free | Yes |
Terminals capacity | 120-300 mm² |
Cable nature for connection | Flexible or rigid |
Label space/information surface | Yes |
Contains Batteries and/or Accumulator | No |
document title
4 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Technical Page
1 document
PEP
SELECT AN ACTION