Telephone splitter patch cord 2 RJ 45 - home network - 0.3 m
LEGRAND
Telephone splitter patch cord 2 RJ 45 - home network - 0.3 m
REF. 413202
EAN.
3245064132022
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Connection type connection 1 | Bus |
---|---|
Type of connector connection 1 | RJ45 8(8) |
Connection type connection 2 | Bus |
Type of connector connection 2 | RJ45 8(8) |
---|---|
Length | 0.3 m |
Colour outer sheath | Black |
document title
1 document
Catalogue Commercial Page
SELECT AN ACTION