Synergy™ - Surface mounting box - steel - 2x2 gang - without knockout
Synergy™
LEGRAND
Synergy™ - Surface mounting box - steel - 2x2 gang - without knockout
REF. 736422
EAN.
3245067364222
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Other |
---|---|
Suitable for modular domestic switching devices | No |
Number of modules (module system) | 8 |
Number of units | 1 |
Mounting direction | Horizontal and vertical |
Shape | Square |
Material | Metal |
Material quality | Stainless steel |
Halogen free | Yes |
Surface protection | Other |
Surface finishing | Glossy |
Colour | Grey |
Transparent | No |
With cover frame | No |
With duct entry | No |
---|---|
With cable entry | No |
With screw gland entry | No |
Shock resistant | Yes |
Degree of protection (IP) | IP2X |
Width | 146 mm |
Height | 146 mm |
Depth | 37 mm |
Device width | 146 mm |
Device height | 146 mm |
Device depth | 37 mm |
Degree of impact strength (IK) | IK01 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |