Synergy™ - Blanking plate - 1 gang - metalclad
Synergy™
LEGRAND
Synergy™ - Blanking plate - 1 gang - metalclad
REF. 733895
EAN.
3245067338957
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Metal |
---|---|
Construction type lens | Square |
Width opening | 86 mm |
Height opening | 86 mm |
Colour | Other |
Degree of impact strength (IK) | IK01 |
---|---|
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
document title
1 document
Technical Sheet
1 document
Catalogue Commercial Page
1 document
Agreement
OC / CB-FR_708093
(0.72 Mo)
SELECT AN ACTION