Symmetrical rail - for fixing modular device in XL³ 6300 enclosure - 36 modules
LEGRAND
Symmetrical rail - for fixing modular device in XL³ 6300 enclosure - 36 modules
REF. 021142
EAN.
3245060211424
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | DIN rail (top hat rail) 15 mm |
---|---|
Material | Aluminium |
Surface protection | Untreated |
Punch shape | None |
Material thickness | 15 mm |
---|---|
Length | 1300 mm |
Height | 35 mm |
document title
2 documents
Instruction Use
Workshop Book
1 document
Catalogue Commercial Page
SELECT AN ACTION