Skip to main content
Logo print

Switched mode modular power supply 12v - 54w

- LEGRAND

Switched mode modular power supply 12v - 54w

REF. 146712 EAN. 3414970971524
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Voltage type (supply voltage) AC/DC
1st secondary output voltage 10.8-13.8 V
Max. output current 1 4.5 A
Secondary voltage adjustable Yes
Nominal value output voltage 1 12 V
Nominal value output current 1 4.5 A
Short-circuit-proof Yes
Rated supply voltage AC 50 Hz 100-240 V
Output voltage stabilized Yes
Power output 54 W
Stabilized Yes
Type of electric connection Screw connection
Rail mounting possible Yes
Wall mounting possible No
Modular version Yes
Width in number of modular spacings 3
Direct mounting possible No
Width 52.5 mm
Height 90 mm
Depth 54.5 mm
Suitable for safety functions Yes
Operating / setting temperature -30-45 °C
Frequency 50-60 Hz
Electric supplying direction From the bottom
Terminal marking indication Yes
Terminals capacity 2.5-2.5 mm²
Label space/information surface No

document title

3 documents
Technical Sheet
F02467FR-01.pdf pdf (0.16 Mo)
Instruction Use
LE09915AA-00.pdf pdf (0.2 Mo)
Technical Sheet
F02467EN-01.pdf pdf (0.18 Mo)
1 document
Catalogue Commercial Page
ex223001_0111.pdf pdf (0.26 Mo)
1 document
3D Autocad
146712.dwg dwg (0.1 Mo)
1 document
Agreement