Switch 6 ports Gigabit PoE with 1 uplink port and 1 SFP fiber port
LCS³
LEGRAND
Switch 6 ports Gigabit PoE with 1 uplink port and 1 SFP fiber port
REF. 033493
EAN.
3414972085137
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Ethernet | Yes |
---|---|
Number of ports 10/100 Mbps RJ45 | 0 |
Number of ports 10/100/1000 Mbps RJ45 | 5 |
Number of ports 1000 Mbps RJ45 | 0 |
Number of ports 10 Gbps RJ45 | 0 |
Number of ports 10 Gbps Mini GBIC | 0 |
Number of ports 100/1000 Mbps Mini GBIC | 0 |
Number of ports 1000 Mbps Mini GBIC | 0 |
Number of ports 40 Gbps Mini GBIC | 0 |
Number of ports 100 Gbps Mini GBIC | 0 |
Number of combination-ports RJ45/Mini GBIC | 0 |
Number of ports 1000 Mbps GBIC | 0 |
Number of ports 10/100 Mbps M12 | 0 |
Number of ports 100 Mbps SC | 0 |
Number of ports 1000 Mbps SC (SX) | 0 |
Number of ports 1000 Mbps SC (LX) | 0 |
Number of ports 100 Mbps ST | 0 |
Number of ports 100 Mbps POF | 0 |
Number of ports 1000 Mbps POF | 0 |
Number of other ports | 1 |
Power over Ethernet (PoE) | 802.3 at (PoE+) |
Number of ports PoE | 4 |
---|---|
Max. PoE power | 65 W |
Mounting method | Desk type |
Number of module slots | 1 |
Layer 2 | Yes |
Layer 3 | No |
Degree of protection (IP) | IP2X |
Height | 44.5 mm |
Width | 210 mm |
Depth | 138 mm |
Compatible with Grade2TV according to XP-C 90-483 | Yes |
Compatible with Grade3TV according to XP-C 90-483 | Yes |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | 0-40 °C |
Storage temperature | -40-70 °C |
Voltage type | AC |
Nominal voltage | 100-230 V |
Supply current | 0.5-0.5 A |
Frequency | 50-60 Hz |
Colour | Black |
document title
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION