Support de table pour postes intérieurs Classe100
Classe 100
BTICINO
Support de table pour postes intérieurs Classe100
REF. BT-344692
EAN.
8005543631034
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Installation technique | Other |
---|---|
Type of interface | KNX |
Mounting method | Surface mounted |
Width | 67 mm |
Height | 100 mm |
Depth | 112 mm |
Width in number of modular spacings | 1 |
Degree of impact strength (IK) | Other |
---|---|
Degree of protection (IP) | Other |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Colour | White |
Halogen free | No |
Addressable | No |
document title
1 document
Instruction Use
SELECT AN ACTION