Support frame for touch plates
LEGRAND
Support frame for touch plates
REF. 048779
EAN.
3414971201606
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Flush-mounted |
---|---|
Mounting method | Snap mounting |
With nail | No |
Mounting method of the module inserts | Front side |
Mounting direction | Horizontal and vertical |
Number of modules horizontal (module system) | 2 |
Number of modules vertical (module system) | 1 |
With built-in installation box | Yes |
With screws | Yes |
Suitable for mounting in round junction box 60 mm | Yes |
Flush-mounted installation | Yes |
---|---|
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for mounting on DIN-rail 35 mm | No |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |
Vertical fixing center distance | 60-60 mm |
Horizontal fixing center distance | 83.5-83.5 mm |
document title
1 document
Catalogue Commercial Page
SELECT AN ACTION