Stainless steel Finishing plate for flush floor box cat N° 088104
LEGRAND
Stainless steel Finishing plate for flush floor box cat N° 088104
REF. 088146
EAN.
3414970756220
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cover plate length | 257 mm |
---|---|
Application | Surface tank |
Number of single openings | 0 |
Number of double openings | 0 |
Number of triple openings | 0 |
Number of CEE-/Perilex openings | 0 |
Number of square openings | 0 |
Number of round openings | 0 |
Number of oval openings | 0 |
---|---|
Installation technique | Other |
Type of fastening | Other |
Blind plate | Yes |
With label area | No |
Suitable for label area | No |
Material | Stainless steel |
Colour | Stainless steel |
document title
4 documents
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
3 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
10 documents
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
3D Autocad
BIM Data
SELECT AN ACTION