Stainless steel finishing plate - for 50 mm reduced height floor box
Mosaic™
LEGRAND
Stainless steel finishing plate - for 50 mm reduced height floor box
REF. 088072
EAN.
3414970330321
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cover model | Rectangular |
---|---|
Number of device cups | 0 |
Housing material | Stainless steel |
With opening carpeting | No |
Protective frame carpeting | No |
Colour | Silver |
Suitable for subfloor duct | Yes |
Suitable for hollow floor | No |
---|---|
Suitable for double floor built-in | Yes |
Suitable for wet cleaning | No |
Outer width | 244 mm |
Outer length | 203 mm |
Length built-in dimension | 203 mm |
Width built-in dimension | 244 mm |
document title
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
3 documents
BIM Data
BIM Data
BIM Data
SELECT AN ACTION