Solid universal plate - for XL³ 800/4000 - width 850 mm - h 400 mm
LEGRAND
Solid universal plate - for XL³ 800/4000 - width 850 mm - h 400 mm
REF. 020646
EAN.
3245060206468
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 400 mm |
---|---|
Width | 850 mm |
Material | Steel |
Surface protection | Untreated |
---|---|
Perforated | No |
Halogen free | Yes |
document title
1 document
Workshop Book
1 document
Catalogue Commercial Page
6 documents
Agreement
LOVAG-IT 12.073
(0.58 Mo)
Agreement
LOVAG-IT 12.017
(0.13 Mo)
Agreement
LOVAG-IT 12.067
(0.55 Mo)
Agreement
LOVAG-IT 12.019
(0.59 Mo)
Agreement
LOVAG-IT 12.075
(0.58 Mo)
Agreement
LOVAG-IT 12.074
(0.59 Mo)
SELECT AN ACTION