Slim flush mounting frame URA ONE - for false ceiling/dry partition - aluminium
LEGRAND
Slim flush mounting frame URA ONE - for false ceiling/dry partition - aluminium
REF. 661651
EAN.
3414970312358
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Installation frame |
---|---|
Colour | Aluminium |
Material | Plastic |
Length | 231.5 mm |
---|---|
Width | 131.5 mm |
Height | 41 mm |
document title
1 document
Instruction Use
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION