Shunt trip for DMX³ 1600 - 48 V~/=
LEGRAND
Shunt trip for DMX³ 1600 - 48 V~/=
REF. 028132
EAN.
3414970767011
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated control supply voltage AC 50 Hz | 43.2-52.8 V |
---|---|
Rated control supply voltage AC 60 Hz | 43.2-52.8 V |
Rated control supply voltage DC | 43.2-52.8 V |
Voltage type for actuating | AC/DC |
Type of electric connection | Flat plug-in connection |
Number of contacts as normally open contact | 0 |
Number of contacts as normally closed contact | 0 |
Number of contacts as change-over contact | 1 |
Suitable for power circuit breaker | Yes |
Suitable for off-load switch | Yes |
---|---|
Suitable for motor safety switch | Yes |
Suitable for overload relay | Yes |
Operating / setting temperature | -25-70 °C |
Storage temperature | -25-70 °C |
Frequency | 0-60 Hz |
Terminal marking indication | Yes |
Terminals capacity | 0.5-1.5 mm² |
document title
4 documents
Instruction Use
Workshop Book
Technical Guide
Workshop Book
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION