Set of special screws and earthing claws for 19 inches racks
LCS²
LEGRAND
Set of special screws and earthing claws for 19 inches racks
REF. 046423
EAN.
3245060464233
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Material quality | Other |
Shape | Round |
Colour | Black |
---|---|
Round head | Yes |
Halogen free | Yes |
document title
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION