Set of 6 hexagonal cable throughs
LCS³
LEGRAND
Set of 6 hexagonal cable throughs
REF. 446154
EAN.
3414971173705
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Fibre optic cable guide |
---|---|
Material | Plastic |
Suitable for 19 inch mounting | No |
Height | 12.7 mm |
Width | 76.2 mm |
---|---|
Length | 133.35 mm |
Number of height units | 0 |
Colour | Black |
document title
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION