Set of 2 vertical cord management metal 42U
Linkeo
LEGRAND
Set of 2 vertical cord management metal 42U
REF. 446893
EAN.
3414972027649
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Cable guard rail |
---|---|
Material | Metal |
Suitable for 19 inch mounting | No |
Height | 1861 mm |
Width | 800 mm |
Length | 88 mm |
Number of height units | 42 |
Colour | Black |
RAL-number | 9005 |
---|---|
Depth | 88 mm |
Degree of impact strength (IK) | Not applicable |
Degree of protection (IP) | Not applicable |
Operating / setting temperature | -25-70 °C |
Halogen free | Yes |
Fitted with door or cover | Yes |
document title
3 documents
Technical Sheet
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION