Set of 2 adjustable base legs height 61 mm
Nexpand
LEGRAND
Set of 2 adjustable base legs height 61 mm
REF. 446497
EAN.
3414972238267
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Base stabilization profile |
---|---|
Material | Stainless steel |
Colour | Other |
Max. load capacity | 1500 kg |
Suitable for aeration/de-aeration | No |
---|---|
Suitable for cable patch | No |
Suitable for outdoor set-up | No |
document title
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION